IESNA:LM-63-2002
[TEST]P1641287
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-49)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-830-U-RW
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 80CRI 3000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC WITH HOUSE SIDE SHIELD
[LAMP] (16) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4200.1
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 67 75 85 90 95 105 115 125 135 145 155 165 175 180 
425.3 416.5 414.2 419.1 425.9 432.3 442.5 465.0 489.3 516.5 551.3 591.4 643.2 699.6 764.3 
827.7 896.5 959.6 1009.9 1054.1 1088.0 1085.4 1031.9 953.8 814.0 591.4 354.2 179.3 111.1 89.2 74.0 
59.4 38.6 20.8 6.4 1.2 0.0 
425.3 417.1 414.7 420.3 427.3 434.0 444.0 466.8 491.1 519.7 555.1 594.3 645.8 700.8 764.3 
829.5 900.3 965.8 1016.4 1060.8 1091.3 1089.8 1036.3 963.4 826.9 600.8 375.5 188.9 113.8 89.8 74.3 
57.9 38.0 19.6 6.4 1.2 0.0 
425.3 418.0 416.2 422.3 431.4 440.8 453.1 478.5 506.6 534.7 569.8 612.5 661.6 716.9 785.0 
848.8 919.6 988.3 1044.5 1092.1 1126.4 1133.1 1087.7 1014.6 885.9 679.4 438.7 213.8 120.8 91.0 74.6 
59.1 40.4 24.6 6.7 1.2 0.0 
425.3 419.7 418.5 425.6 437.6 451.9 467.4 494.0 526.5 557.8 594.3 636.7 685.6 740.0 803.7 
871.0 944.4 1013.7 1079.8 1129.6 1167.3 1188.7 1168.8 1102.1 999.4 828.3 585.8 317.6 156.8 97.7 76.6 
60.0 41.2 23.7 7.9 1.2 0.0 
425.3 421.5 421.2 429.7 443.7 463.0 484.4 511.8 548.1 584.4 620.4 661.0 706.6 758.7 818.7 
884.2 957.0 1027.5 1101.8 1164.4 1207.7 1242.8 1262.4 1236.6 1154.1 1031.9 832.4 559.8 279.6 134.2 83.7 
61.7 43.0 24.6 9.7 1.2 0.0 
425.3 424.1 425.6 435.2 452.2 474.4 500.1 528.5 565.1 605.1 642.3 679.4 719.5 771.0 822.2 
883.6 955.3 1026.3 1099.7 1167.9 1227.3 1274.9 1309.7 1337.5 1328.2 1261.5 1135.7 939.7 617.4 288.7 117.9 
65.8 45.6 26.6 9.4 1.5 0.0 
425.3 426.7 431.1 442.8 461.8 485.8 514.2 542.6 575.9 610.7 645.5 682.9 723.9 764.8 810.5 
862.2 922.5 992.1 1065.2 1136.3 1199.8 1255.9 1307.7 1345.7 1386.4 1420.6 1401.9 1308.0 1069.6 676.2 
329.0 113.5 60.5 35.7 15.5 3.2 0.0 
425.3 426.4 433.5 446.9 468.0 493.4 519.5 546.9 571.8 598.4 626.5 659.6 691.7 727.4 767.8 
815.4 870.4 933.6 999.1 1065.2 1131.6 1194.2 1253.9 1308.3 1354.2 1401.6 1463.6 1502.2 1401.6 1097.7 
754.3 402.5 136.6 50.0 24.6 5.0 0.0 
425.3 427.6 435.2 449.5 469.7 494.0 521.8 546.9 570.3 594.3 624.2 651.7 685.6 718.3 757.2 
803.5 858.1 921.6 984.5 1049.7 1112.9 1176.1 1240.7 1294.5 1345.7 1395.1 1456.9 1510.4 1441.7 1169.9 
838.8 488.2 165.8 56.2 27.2 6.7 0.0 
425.3 428.5 438.4 455.4 477.3 504.2 529.1 553.1 572.1 590.2 609.8 631.8 655.2 684.1 720.1 
763.1 810.5 867.8 928.0 992.7 1056.5 1114.7 1174.0 1232.2 1286.3 1334.9 1384.9 1427.6 1420.9 1327.0 
1127.8 740.3 269.4 81.3 34.8 12.0 0.0 
425.3 429.4 441.4 460.4 486.7 514.8 542.3 563.9 579.7 592.0 604.6 619.5 636.2 658.1 687.6 
727.1 775.4 832.7 889.4 949.1 1007.3 1066.7 1128.4 1189.5 1244.8 1294.8 1337.5 1352.7 1313.3 1256.8 
1165.3 901.1 286.6 68.7 25.7 9.1 0.0 
425.3 431.1 444.0 464.2 489.9 518.6 550.5 572.7 588.5 599.9 610.7 620.9 636.7 656.6 683.5 
720.7 768.1 824.2 879.2 936.5 995.3 1053.8 1121.1 1182.5 1237.5 1288.1 1328.2 1339.6 1296.9 1241.3 
1150.0 937.4 308.3 50.3 19.9 7.6 0.0 
425.3 428.5 441.1 461.0 486.7 515.9 544.6 567.7 583.2 594.3 605.4 614.2 628.8 649.3 674.5 
707.5 757.2 813.4 869.3 928.3 986.0 1042.7 1109.4 1172.6 1229.0 1279.0 1320.0 1336.4 1296.6 1240.4 
1147.7 917.8 308.3 69.3 26.0 9.4 0.0 
425.3 430.0 441.4 460.1 483.8 508.6 533.5 554.5 568.3 579.1 592.0 608.1 628.0 649.9 679.4 
717.8 761.3 811.9 871.3 930.1 988.6 1049.4 1102.1 1158.8 1217.0 1267.9 1316.8 1353.6 1346.0 1279.6 
1177.2 871.3 358.3 98.6 38.0 13.5 0.0 
425.3 430.8 440.5 456.0 474.1 494.6 515.4 537.0 555.4 572.7 594.3 620.9 646.7 678.0 714.0 
754.0 801.4 854.6 914.9 976.3 1037.1 1095.4 1151.2 1208.0 1258.8 1303.6 1344.8 1401.3 1414.2 1219.9 
928.0 573.6 218.8 62.6 29.2 7.0 0.0 
425.3 430.5 437.6 447.8 460.7 478.5 500.1 525.0 551.6 577.9 608.4 640.8 678.3 714.5 750.8 
791.2 839.7 893.0 957.9 1023.7 1088.3 1148.3 1203.6 1246.6 1276.4 1301.3 1341.0 1341.9 1220.2 904.9 
508.9 177.5 78.4 42.4 19.6 4.1 0.0 
425.3 430.0 433.8 439.0 449.0 464.8 489.0 515.4 543.4 576.5 612.8 649.0 685.3 720.4 761.6 
807.3 859.0 922.2 989.8 1055.6 1118.5 1172.3 1213.5 1239.3 1260.0 1263.2 1200.4 1074.0 820.4 449.0 
169.1 83.1 51.2 31.9 12.9 2.3 0.0 
425.3 427.0 427.3 428.8 435.5 451.0 472.4 495.8 520.6 554.3 588.8 623.6 657.2 696.4 742.3 
792.3 849.7 913.1 980.7 1044.2 1100.9 1139.8 1169.1 1191.6 1173.4 1091.0 962.6 754.9 445.5 187.5 99.4 
65.8 46.5 28.7 13.7 1.5 0.0 
425.3 426.4 424.1 422.9 427.0 440.5 458.0 475.3 496.9 527.3 557.5 588.2 621.8 663.4 714.8 
771.9 829.5 894.7 959.1 1017.8 1062.0 1092.7 1114.1 1108.2 1038.9 932.4 758.1 502.8 226.7 121.4 83.4 
65.5 48.8 30.4 15.2 1.5 0.0 
425.3 425.0 421.5 418.5 420.6 431.1 443.1 455.1 473.5 499.6 525.9 554.0 587.9 629.4 681.8 
739.1 797.0 861.1 922.5 975.1 1014.9 1047.1 1060.0 1028.7 951.4 815.4 595.8 320.0 160.9 100.6 79.0 
62.9 46.2 31.9 13.5 1.2 0.0 
425.3 422.6 418.5 414.7 415.9 424.1 433.8 441.4 456.6 479.4 502.2 529.7 563.3 604.9 656.6 
713.7 770.4 830.7 887.4 937.7 978.4 1010.8 1018.7 975.7 896.2 756.1 528.8 256.5 142.7 95.6 78.1 
62.6 44.5 25.4 11.7 1.2 0.0 
425.3 422.1 418.3 414.2 415.0 423.2 431.7 438.4 452.8 474.7 496.6 525.3 557.8 597.3 648.1 
705.8 761.3 821.9 880.4 929.2 971.0 1002.6 1013.7 968.7 893.0 750.8 526.8 252.7 140.4 95.6 78.1 
62.6 44.2 25.4 11.4 1.2 0.0 
